AC Motors | Definite Purpose | 460 Volt | 1400-1800 RPM | 182T |

Product Overview: M1221T




* Click for Larger Image

Catalog Number:  M1221T
Description:  1.5/.67HP,1725/1140RPM,3PH,60HZ,182T
Ship Weight:  56 lbs.
List Price:  $1065 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Lifting eye bolt mounted at top center 215T frame and larger for easy handling
Copper windings
Dynamically balanced rotors.
Features
Fans, blowers, and pumps.


* The image shown is representative only. Actual product may differ in appearance from image shown.