AC Motors | Definite Purpose | 460 Volt |

Product Overview: M1219




* Click for Larger Image

Catalog Number:  M1219
Description:  .75/.33HP,1725/1140RPM,3PH,60HZ,56,3524M
Ship Weight:  34 lbs.
List Price:  $816 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Lifting eye bolt mounted at top center 215T frame and larger for easy handling
Copper windings
Dynamically balanced rotors.
Features
Fans, blowers, and pumps.


* The image shown is representative only. Actual product may differ in appearance from image shown.