AC Motors | Definite Purpose |

Product Overview: M1218




* Click for Larger Image

Catalog Number:  M1218
Description:  .5/.22HP,1725/1140RPM,3PH,60HZ,56,3520M
Ship Weight:  30 lbs.
List Price:  $777 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Lifting eye bolt mounted at top center 215T frame and larger for easy handling
Copper windings
Dynamically balanced rotors.
Features
Fans, blowers, and pumps.


* The image shown is representative only. Actual product may differ in appearance from image shown.