AC Motors | Definite Purpose | Three Phase | 256T |

Product Overview: M1212T




* Click for Larger Image

Catalog Number:  M1212T
Description:  20/5HP,1760/880RPM,3PH,60HZ,256T,3936M,O
Ship Weight:  200 lbs.
List Price:  $3288 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Lifting eye bolt mounted at top center 215T frame and larger for easy handling
Copper windings
Dynamically balanced rotors.
Features
Fans, blowers, and pumps.


* The image shown is representative only. Actual product may differ in appearance from image shown.