AC Motors | Definite Purpose | Three Phase | 460 Volt | OPSB Encl | 254T |

Product Overview: M1211T




* Click for Larger Image

Catalog Number:  M1211T
Description:  15/3.8HP,1770/880RPM,3PH,60HZ,254T,3936M
Ship Weight:  234 lbs.
List Price:  $2683 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Lifting eye bolt mounted at top center 215T frame and larger for easy handling
Copper windings
Dynamically balanced rotors.
Features
Fans, blowers, and pumps.


* The image shown is representative only. Actual product may differ in appearance from image shown.