AC Motors | Definite Purpose | OPEN Encl | 460 Volt |

Product Overview: M1210T




* Click for Larger Image

Catalog Number:  M1210T
Description:  10/2.5HP,1725/850RPM,3PH,60HZ,215T,3744M
Ship Weight:  130 lbs.
List Price:  $1910 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Lifting eye bolt mounted at top center 215T frame and larger for easy handling
Copper windings
Dynamically balanced rotors.
Features
Fans, blowers, and pumps.


* The image shown is representative only. Actual product may differ in appearance from image shown.