AC Motors | Definite Purpose | 460 Volt | OPEN Encl | 215T | 1400-1800 RPM |

Product Overview: M1209T




* Click for Larger Image

Catalog Number:  M1209T
Description:  7.5/1.9HP,1725/850RPM,3PH,60HZ,215T
Ship Weight:  112 lbs.
List Price:  $1685 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Lifting eye bolt mounted at top center 215T frame and larger for easy handling
Copper windings
Dynamically balanced rotors.
Features
Fans, blowers, and pumps.


* The image shown is representative only. Actual product may differ in appearance from image shown.