AC Motors | Definite Purpose | 208-230 Volt |

Product Overview: M1004T




* Click for Larger Image

Catalog Number:  M1004T
Description:  1/.25HP,1725/850RPM,3PH,60HZ,143T,3520M
Ship Weight:  33 lbs.
List Price:  $760 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Lifting eye bolt mounted at top center 215T frame and larger for easy handling
Copper windings
Dynamically balanced rotors.
Features
Fans, blowers, and pumps.


* The image shown is representative only. Actual product may differ in appearance from image shown.