Grinders/Buffers | Polishing Lathes | n/a Wheel |

Product Overview: LPL50




* Click for Larger Image

Catalog Number:  LPL50
Description:  20S 2P BUFFER
Ship Weight:  43 lbs.
List Price:  $490 USD
Multiplier Symbol:  G1

View Specifications


Features
Moisture resistant copper windings
Totally enclosed construction
Rubber feet
UL and CSA listed
3 year warranty
8 foot, 3 conductor cord with plug is standard
Features
Prefered by Dentists, Dental Lab Technicians, Jewelers, Lapidary and others for precision, trouble free polishing.


* The image shown is representative only. Actual product may differ in appearance from image shown.