AC Motors | Explosion Proof | XPFC Encl | 115/230 Volt |

Product Overview: L5028T




* Click for Larger Image

Catalog Number:  L5028T
Description:  3HP,3450RPM,1PH,60HZ,184T,X3634L,XPFC,F1
Ship Weight:  84 lbs.
List Price:  $2144 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
U.L. and CSA approved for Class I, Group D, T2C
Available in 182T through 449T frames (-c models)
Corrosion resistant epoxy finish
U.L. approved cast conduit box standard
1.00 Service Factor
Features
Ideal for wide variety of applications where hazardous fumes or dust may be present.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.