AC Motors | Explosion Proof | 2800-3600 RPM | 115/230 Volt |

Product Overview: L5006A




* Click for Larger Image

Catalog Number:  L5006A
Description:  .75HP,3450RPM,1PH,60HZ,56,X3516L,XPFC,F1
Ship Weight:  41 lbs.
List Price:  $726 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
U.L. and CSA approved for Class I, Group D, Class II, Group F & G, T4
Available in 182T through 449T frames (-c models)
Corrosion resistant epoxy finish
U.L. approved cast conduit box standard
1.00 Service Factor
Features
Ideal for wide variety of applications where hazardous fumes or dust may be present.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.