|
 |
 |
 AC Motors | Explosion Proof | XPFC Encl | 2800-3600 RPM |

Product Overview: L5006A


 * Click for Larger Image
|
 |
 |
Catalog Number: |
L5006A |
| Description: |
.75HP,3450RPM,1PH,60HZ,56,X3516L,XPFC,F1 |
| Ship Weight: |
41 lbs. |
| List Price: |
$726
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
U.L. and CSA approved for Class I, Group D, Class II, Group F & G, T4 |
 |
|
Available in 182T through 449T frames (-c models) |
 |
|
Corrosion resistant epoxy finish |
 |
|
U.L. approved cast conduit box standard |
 |
|
1.00 Service Factor |
|
 |
 |
 |
Ideal for wide variety of applications where hazardous fumes or dust may be present.
Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|