AC Motors | 50 Hertz | 1400-1800 RPM | 110/220 Volt | Single Phase |

Product Overview: L3504-50




* Click for Larger Image

Catalog Number:  L3504-50
Description:  .5HP,1425RPM,1PH,50HZ,56,3428L,TEFC,F1
Ship Weight:  33 lbs.
List Price:  $476 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Windings tied each end at every slot for rigidity
Ball bearings
High temperature insulation
Copper windings
Features
Suitable for a wide variety of applications where only 50 hertz power is available. Motors are designed to be used at rated voltages with tolerance of ± 15% on voltage.


* The image shown is representative only. Actual product may differ in appearance from image shown.