AC Motors | 50 Hertz | Single Phase |

Product Overview: L3409-50




* Click for Larger Image

Catalog Number:  L3409-50
Description:  .5HP,1425RPM,1PH,50HZ,48,3428L,TEFC,F1
Ship Weight:  32 lbs.
List Price:  $476 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Windings tied each end at every slot for rigidity
Ball bearings
High temperature insulation
Copper windings
Features
Suitable for a wide variety of applications where only 50 hertz power is available. Motors are designed to be used at rated voltages with tolerance of ± 15% on voltage.


* The image shown is representative only. Actual product may differ in appearance from image shown.