AC Motors | Single Phase | 901-1200 RPM | Single Phase | 48 |

Product Overview: L3401




* Click for Larger Image

Catalog Number:  L3401
Description:  .17HP,1140RPM,1PH,60HZ,48,3418L,TEFC,F1
Ship Weight:  23 lbs.
List Price:  $472 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Heavy guage steel frames
Ball bearings
Base is seam welded to frame
"Snap Action" starting switch for reliability
Features
General purpose including compressors, pumps, fans, farm equipment, conveyors, material handling equipment, machine tools, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.