AC Motors | Single Phase |

Product Overview: L1503




* Click for Larger Image

Catalog Number:  L1503
Description:  2HP,1140RPM,1PH,60HZ,215,3729L,OPEN,F1
Ship Weight:  101 lbs.
List Price:  $2188 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Copper windings
Rotors dynamically balanced
Ball bearings
Heavy guage steel frame construction
Features
General purpose including compressors, pumps, conveyors, fans, machine tools and air conditioning units, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.