AC Motors | Definite Purpose |

Product Overview: L1413




* Click for Larger Image

Catalog Number:  L1413
Description:  1HP,1725RPM,1PH,60HZ,203,3617L,OPEN,F1
Ship Weight:  52 lbs.
List Price:  $1268 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy gauge seam welded base
Ball bearings
Copper windings
Features
Designed for applications requiring pre-1952 NEMA frame dimensions.


* The image shown is representative only. Actual product may differ in appearance from image shown.