AC Motors | 50 Hertz | 182T |

Product Overview: L1405T-50




* Click for Larger Image

Catalog Number:  L1405T-50
Description:  HP,1425RPM,1PH,50HZ,182T,3628L,OPEN,F1
Ship Weight:  65 lbs.
List Price:  $865 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Windings tied each end at every slot for rigidity
Ball bearings
High temperature insulation
Copper windings
Features
Suitable for a wide variety of applications where only 50 hertz power is available. Motors are designed to be used at rated voltages with tolerance of ± 15% on voltage.


* The image shown is representative only. Actual product may differ in appearance from image shown.