AC Motors | 50 Hertz | 56 |

Product Overview: L1307-50




* Click for Larger Image

Catalog Number:  L1307-50
Description:  .75HP,1425RPM,1PH,50HZ,56,3524L,OPEN,F1
Ship Weight:  38 lbs.
List Price:  $529 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Windings tied each end at every slot for rigidity
Ball bearings
High temperature insulation
Copper windings
Features
Suitable for a wide variety of applications where only 50 hertz power is available. Motors are designed to be used at rated voltages with tolerance of ± 15% on voltage.


* The image shown is representative only. Actual product may differ in appearance from image shown.