AC Motors | Single Phase | 901-1200 RPM | Single Phase | 48 |

Product Overview: L1207




* Click for Larger Image

Catalog Number:  L1207
Description:  .33HP,1140RPM,1PH,60HZ,48,3424L,OPEN,F1
Ship Weight:  28 lbs.
List Price:  $487 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Copper windings
Rotors dynamically balanced
Ball bearings
Heavy guage steel frame construction
Features
General purpose including compressors, pumps, conveyors, fans, machine tools and air conditioning units, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.