AC Motors | Single Phase | 115/230 Volt | Single Phase | OPEN Encl |

Product Overview: L1201


 * Click for Larger Image
|
 |
 |
Catalog Number: |
L1201 |
| Description: |
.17HP,1140RPM,1PH,60HZ,48,3418L,OPEN,F1 |
| Ship Weight: |
23 lbs. |
| List Price: |
$427
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Copper windings |
 |
|
Rotors dynamically balanced |
 |
|
Ball bearings |
 |
|
Heavy guage steel frame construction |
|
 |
 |
 |
General purpose including compressors, pumps, conveyors, fans, machine tools and air conditioning units, etc. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|