AC Motors | General Purpose | Three Phase | 208-230/460 Volt |

Product Overview: KNM3534




* Click for Larger Image

Catalog Number:  KNM3534
Description:  .33HP,1725RPM,3PH,60HZ,56C,3416M,TENV,F1
Ship Weight:  22 lbs.
List Price:  $385 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Pumps, fans, conveyors, machine tools, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.