AC Motors | General Purpose | 230/460 Volt | Three Phase | 901-1200 RPM | 56C | TENV Encl |

Product Overview: KENM3535




* Click for Larger Image

Catalog Number:  KENM3535
Description:  .33HP,1150RPM,3PH,60HZ,56C,3520M,TENV,F1
Ship Weight:  35 lbs.
List Price:  $832 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Pumps, fans, conveyors, machine tools, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.