AC Motors | Brake | 1400-1800 RPM | 208-230/460 Volt |

Product Overview: KBM3458


 * Click for Larger Image
|
 |
 |
Catalog Number: |
KBM3458 |
| Description: |
.33HP,1725RPM,3PH,60HZ,56C,BRAKE,3416M |
| Ship Weight: |
28 lbs. |
| List Price: |
$885
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Spring set brake |
 |
|
Power off operation manual release |
 |
|
Resets automatically |
 |
|
Brakes internally connected to motor on 215T and smaller |
|
 |
 |
 |
Machine tools, conveyors, door operators, speed reducers, any application requiring quick stop and hold. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|