AC Motors | Pump | 115/230 Volt | 56YZ |

Product Overview: JSL625A




* Click for Larger Image

Catalog Number:  JSL625A
Description:  1.5HP,3450RPM,1PH,60HZ,56YZ,1924L,OPEN,F
Ship Weight:  39 lbs.
List Price:  $580 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
40ºC ambient
60 hertz not reversible
Aluminum endplates
Ball bearings
Capacitor start
Stainless steel shaft extension
Terminal panel with quick connections on single phase
Automatic thermal overload
Ground screw in lead end endplate
Shaft slinger
Features
Commercial pumps | Residential pumps | Swimming pool pumps, etc...


* The image shown is representative only. Actual product may differ in appearance from image shown.