AC Motors | Pump | OPEN Encl | 1400-1800 RPM | 115/230 Volt | Single Phase |

Product Overview: JPL1408T




* Click for Larger Image

Catalog Number:  JPL1408T
Description:  3HP,1725RPM,1PH,60HZ,182JP,3634LC,OPEN
Ship Weight:  85 lbs.
List Price:  $1132 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy gauge steel frame construction
Corrosion resistant finish
Ball bearings
Suitable for mounting in any position
Features
Many pumping systems where only single phase power is available.


* The image shown is representative only. Actual product may differ in appearance from image shown.