AC Motors | Pump | 143JM |

Product Overview: JMWDM3550T




* Click for Larger Image

Catalog Number:  JMWDM3550T
Description:  1.5HP,3450RPM,3PH,60HZ,143JM,3520M,TEFC
Ship Weight:  38 lbs.
List Price:  $998 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Over-sized ball bearing with locked drive end construction for minimum shaft movement
Moisture sealant on bolt heads, between frame and endlplates
Neopren gaskets, Forsheda running contact v-ring
Stainless steel shaft
Electrostatic epoxy coating (Tropicalized)
Features
Commercial and industrial water pumps, food processing and applications where motor is exposed to high pressure washdown.


* The image shown is representative only. Actual product may differ in appearance from image shown.