AC Motors | Pump | 215JM |

Product Overview: JMSSEWDM3714T




* Click for Larger Image

Catalog Number:  JMSSEWDM3714T
Description:  10HP,1770RPM,3PH,60HZ,215JM,3756M,TEFC,F
Ship Weight:  187 lbs.
List Price:  $4049 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Stainless steel motor frame, endplates, conduit box, shaft and base
Moisture resistant ISRŪ
Hydrophobic aspiration system
Endplate rabbets have O-ring seals
Conduit box is welded to the motor frame
Patented bearing seal to protect motor bearings
Epoxy encapsulation
Laser etched nameplate
NEMA PremiumŪ efficiency
3 year warranty
Features
Commercial and industrial water pumps, food processing and applications that expose the motor to high pressure washdown.


* The image shown is representative only. Actual product may differ in appearance from image shown.