AC Motors | Pump | XPFC Encl |

Product Overview: JMM7075T




* Click for Larger Image

Catalog Number:  JMM7075T
Description:  3HP,3450RPM,3PH,60HZ,145JM,3532M,XPFC,F1
Ship Weight:  69 lbs.
List Price:  $1466 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Class I, Group D, T2C
Corrosion resistant epoxy finish
Rotors corrosion treated and precision balanced to insure smooth operation
1.00 Service Factor
Features
Designed to meet a wide variety of applications for circulating and transferring fluids in hazardous locations.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.