AC Motors | 200 & 575 Volt | 2800-3600 RPM | Three Phase | OPSB Encl |

Product Overview: JMM3312T-5




* Click for Larger Image

Catalog Number:  JMM3312T-5
Description:  10HP,3475RPM,3PH,60HZ,213JM,3728M,OPSB,F
Ship Weight:  92 lbs.
List Price:  $1387 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Over-sized ball bearings with locked drive end construction for minimum shaft movement
Open drip-proof, close coupled pump motors are furnished with rodent screens at both ends.
Features
Designed to meet a wide variety of applications for circulating and transferring fluids. Commercial and industrial water pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.