AC Motors | 200 & 575 Volt | OPSB Encl |

Product Overview: JMM3311T-5




* Click for Larger Image

Catalog Number:  JMM3311T-5
Description:  7.5HP,1750RPM,3PH,60HZ,213JM,3644M,OPSB
Ship Weight:  95 lbs.
List Price:  $1155 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Over-sized ball bearings with locked drive end construction for minimum shaft movement
Open drip-proof, close coupled pump motors are furnished with rodent screens at both ends.
Features
Designed to meet a wide variety of applications for circulating and transferring fluids. Commercial and industrial water pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.