AC Motors | 200 & 575 Volt | Three Phase | OPEN Encl | 1400-1800 RPM | 182JM |

Product Overview: JMM3211T-5




* Click for Larger Image

Catalog Number:  JMM3211T-5
Description:  3HP,1745RPM,3PH,60HZ,182JM,3536M,OPEN,F1
Ship Weight:  59 lbs.
List Price:  $735 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Over-sized ball bearings with locked drive end construction for minimum shaft movement
Open drip-proof, close coupled pump motors are furnished with rodent screens at both ends.
Features
Designed to meet a wide variety of applications for circulating and transferring fluids. Commercial and industrial water pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.