AC Motors | Pump | 56J | 2800-3600 RPM | 230/460 Volt | TEFC Encl |

Product Overview: JM3550




* Click for Larger Image

Catalog Number:  JM3550
Description:  1.5HP,3450RPM,3PH,60HZ,56J,3424M,TEFC,F1
Ship Weight:  30 lbs.
List Price:  $514 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Diecast aluminum end plates with machined steel bearing seat insert.
Features
Residential and industrial pumps, swimming pool pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.