AC Motors | Pump | Three Phase | ODTF Encl | 208-230/460 Volt |

Product Overview: JM3158




* Click for Larger Image

Catalog Number:  JM3158
Description:  3HP,3450RPM,3PH,60HZ,56J,3524M,ODTF,F1
Ship Weight:  39 lbs.
List Price:  $750 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Diecast aluminum end plates with machined steel bearing seat insert.
Features
Residential and industrial pumps, swimming pool pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.