AC Motors | Pump | OPEN Encl | 208-230/460 Volt | 1400-1800 RPM | 56J |

Product Overview: JM3154




* Click for Larger Image

Catalog Number:  JM3154
Description:  1.5HP,1725RPM,3PH,60HZ,56J,3520M,OPEN,F1
Ship Weight:  35 lbs.
List Price:  $582 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Diecast aluminum end plates with machined steel bearing seat insert.
Features
Residential and industrial pumps, swimming pool pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.