AC Motors | Pump | OPEN Encl | 208-230/460 Volt | 56J | 2800-3600 RPM | Three Phase |

Product Overview: JM3111




* Click for Larger Image

Catalog Number:  JM3111
Description:  .75HP,3450RPM,3PH,60HZ,56J,3416M,OPEN,F1
Ship Weight:  23 lbs.
List Price:  $401 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Diecast aluminum end plates with machined steel bearing seat insert.
Features
Residential and industrial pumps, swimming pool pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.