AC Motors | Pump | 230/460 Volt |

Product Overview: JM3108




* Click for Larger Image

Catalog Number:  JM3108
Description:  .5HP,1725RPM,3PH,60HZ,56J,3416M,OPEN,F1
Ship Weight:  22 lbs.
List Price:  $404 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Diecast aluminum end plates with machined steel bearing seat insert.
Features
Residential and industrial pumps, swimming pool pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.