AC Motors | Pump | Three Phase | OPEN Encl | 230/460 Volt |

Product Overview: JM3006




* Click for Larger Image

Catalog Number:  JM3006
Description:  .33HP,3450RPM,3PH,60HZ,56J,3410M,OPEN,F1
Ship Weight:  19 lbs.
List Price:  $320 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Diecast aluminum end plates with machined steel bearing seat insert.
Features
Residential and industrial pumps, swimming pool pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.