AC Motors | Pump | 2800-3600 RPM | 115/230 Volt | 56J | Single Phase |

Product Overview: JL5009A


 * Click for Larger Image
|
 |
 |
Catalog Number: |
JL5009A |
| Description: |
1HP,3450RPM,1PH,60HZ,56J,X3524L,XPFC,F1 |
| Ship Weight: |
48 lbs. |
| List Price: |
$828
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Explosion proof U.L. and CSA, Class I, Group D, Class II, Group F & G, T4 |
 |
|
U.L. approved conduit box mounted on motor |
 |
|
Epoxy paint |
|
 |
 |
 |
Pumping applications where hazardous location motors are required.
Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|