AC Motors | Pump | Single Phase | TEFC Encl |

Product Overview: JL3510A




* Click for Larger Image

Catalog Number:  JL3510A
Description:  1HP,1725RPM,1PH,60HZ,56J,3528L,TEFC,F1
Ship Weight:  44 lbs.
List Price:  $619 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Diecast aluminum end plates with machined steel bearing seat insert.
Features
Residential and industrial pumps, swimming pool pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.