AC Motors | Pump | Single Phase | TEFC Encl |

Product Overview: JL3405A




* Click for Larger Image

Catalog Number:  JL3405A
Description:  .33HP,3450RPM,1PH,60HZ,56J,3416L,TEFC,F1
Ship Weight:  23 lbs.
List Price:  $313 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Diecast aluminum end plates with machined steel bearing seat insert.
Features
Residential and industrial pumps, swimming pool pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.