AC Motors | Pump | 56J | 115/230 Volt | 2800-3600 RPM | OPEN Encl |

Product Overview: JL1309A




* Click for Larger Image

Catalog Number:  JL1309A
Description:  1HP,3450RPM,1PH,60HZ,56J,3428L,OPEN,F1,N
Ship Weight:  33 lbs.
List Price:  $414 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Diecast aluminum end plates with machined steel bearing seat insert.
Features
Residential and industrial pumps, swimming pool pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.