AC Motors | Pump | OPEN Encl | 56J | 115/230 Volt |

Product Overview: JL1301A




* Click for Larger Image

Catalog Number:  JL1301A
Description:  .33HP,1725RPM,1PH,60HZ,56J,3414L,OPEN,F1
Ship Weight:  23 lbs.
List Price:  $311 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Diecast aluminum end plates with machined steel bearing seat insert.
Features
Residential and industrial pumps, swimming pool pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.