AC Motors | Farm Duty | Single Phase | 230 Volt |

Product Overview: IR3603M




* Click for Larger Image

Catalog Number:  IR3603M
Description:  1.5HP,1725RPM,1PH,60HZ,184,3628L,TEFC,F1
Ship Weight:  68 lbs.
List Price:  $1391 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Farm Duty epoxy paint protects motor from harsh environment
Manual thermal with cover mounted in conduit box for protection
Ball bearings
Condensation drains
Heavy gauge steel construction
Features
Ideal for many farm applications such as barn cleaners, bulk feeders and industrial applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.