AC Motors | Farm Duty | 1400-1800 RPM | 56YZ |

Product Overview: IM3540A-P




* Click for Larger Image

Catalog Number:  IM3540A-P
Description:  1HP,1740//1430RPM,3PH,60//50HZ,56YZ,3523
Ship Weight:  43 lbs.
List Price:  $707 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Sealed fit at endplates
Sheds water
Conduit box cast into front endplate
Epoxy paint
High overload capabilities
The "P" indicates less pulley endplate for integral mounting
Can be field modified for older designs with internal thru bolts
Features
Designed for wheel drives on irrigation sprinkling systems; both center pivot and linear.


* The image shown is representative only. Actual product may differ in appearance from image shown.