AC Motors | Inverter / Vector | XPFC Encl | Three Phase |

Product Overview: IDXM7170T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
IDXM7170T |
| Description: |
10HP,1760RPM,3PH,60HZ,215TC,0748M,XPFC,F |
| Ship Weight: |
231 lbs. |
| List Price: |
$3516
USD |
| Multiplier Symbol: |
E2 |
|
 |
 |
|
U.L. and CSA approved for hazardous locations |
 |
|
1/3 through 2 Hp are Division 1, Class I, Group D, Class II, Groups F & G, Temperature Code T3C (160°C) |
 |
|
3 Hp and larger are Division 1, Class I, Group D only, Temperature Code T2B (280°C) |
 |
|
1.0 service factor |
 |
|
Class F insulation system |
 |
|
All ratings constant horsepower 60 to 90 Hz. |
 |
|
Inverter Spike Resistant insulation system |
 |
|
Meets NEMA MG 1, Part 31 |
|
 |
 |
 |
Designed for use in hazardous locations with Inverters. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|