AC Motors | Inverter / Vector | 230/460 Volt | XPFC Encl | 1400-1800 RPM |

Product Overview: IDXM7144T




* Click for Larger Image

Catalog Number:  IDXM7144T
Description:  5HP,1750RPM,3PH,60HZ,184TC,X0640M,XPFC
Ship Weight:  161 lbs.
List Price:  $2040 USD
Multiplier Symbol:  E2

View SpecificationsView Operation Manual


Features
U.L. and CSA approved for hazardous locations
1/3 through 2 Hp are Division 1, Class I, Group D, Class II, Groups F & G, Temperature Code T3C (160°C)
3 Hp and larger are Division 1, Class I, Group D only, Temperature Code T2B (280°C)
1.0 service factor
Class F insulation system
All ratings constant horsepower 60 to 90 Hz.
Inverter Spike Resistant insulation system
Meets NEMA MG 1, Part 31
Features
Designed for use in hazardous locations with Inverters.


* The image shown is representative only. Actual product may differ in appearance from image shown.