AC Motors | Inverter / Vector | 230/460 Volt | 256TC |

Product Overview: IDXM7056T




* Click for Larger Image

Catalog Number:  IDXM7056T
Description:  20HP,1765RPM,3PH,60HZ,256TC,0952M,XPFC,F
Ship Weight:  393 lbs.
List Price:  $5224 USD
Multiplier Symbol:  E2

View SpecificationsView Operation Manual


Features
U.L. and CSA approved for hazardous locations
1/3 through 2 Hp are Division 1, Class I, Group D, Class II, Groups F & G, Temperature Code T3C (160°C)
3 Hp and larger are Division 1, Class I, Group D only, Temperature Code T2B (280°C)
1.0 service factor
Class F insulation system
All ratings constant horsepower 60 to 90 Hz.
Inverter Spike Resistant insulation system
Meets NEMA MG 1, Part 31
Features
Designed for use in hazardous locations with Inverters.


* The image shown is representative only. Actual product may differ in appearance from image shown.