AC Motors | Washdown | Three Phase | 182TC |

Product Overview: IDWNM3609T




* Click for Larger Image

Catalog Number:  IDWNM3609T
Description:  2HP,1725RPM,3PH,60HZ,182TC,3628M,TENV,F1
Ship Weight:  72 lbs.
List Price:  $1882 USD
Multiplier Symbol:  E2

View SpecificationsView Operation Manual


Features
Motors include provisions for HS25 and HS35 encoder feedback mounting when used with closed loop velocity or position motor controls
Meets NEMA MG 1, Part 31
Features
Conveyors, pumps and other equipment in food processing and other wet environments. Designed for inverter or vector applications where up to a 1000:1 constant torque speed range is required.


* The image shown is representative only. Actual product may differ in appearance from image shown.