AC Motors | Inverter / Vector | TENV Encl | Three Phase | 145TC |

Product Overview: IDVSNM3584T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
IDVSNM3584T |
| Description: |
1.5HP,1725RPM,3PH,60HZ,145TC,0532M,TENV |
| Ship Weight: |
64 lbs. |
| List Price: |
$1451
USD |
| Multiplier Symbol: |
E2 |
|
 |
 |
|
Designed specifically for Inverter operation where up to 1000:1 constant torque speed range is required |
 |
|
Includes provisions for stub shaft for hollow shaft encoder, three thermostats, and all 440T frames include an ODE insulated bearing |
 |
|
Insulation system exceeds NEMA MG 1-2006, Part 31.4.4.2 |
 |
|
Continuous constant torque to zero speed |
|
 |
 |
 |
Conveyors, extruders, printing lines, converting, test stands, anywhere constant torque is required over a wide speed range. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|